IESNA:LM-63-2002
[TEST]P1645115
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7117.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
857.6 869.8 893.8 918.8 954.0 1004.9 1072.2 1144.1 1207.4 1278.2 1345.5 1430.7 1521.4 1612.7 1693.8 
1782.5 1883.4 1991.5 2148.0 2316.8 2451.4 2549.3 2628.8 2670.7 2575.3 2311.7 1854.4 1057.5 458.4 212.1 149.9 
113.7 72.4 48.9 26.0 0.0 0.0 
857.6 868.8 891.7 916.7 954.0 1003.9 1068.2 1143.6 1209.9 1276.2 1351.6 1433.2 1528.6 1617.8 1698.3 
1788.1 1888.5 2003.2 2165.4 2332.6 2464.7 2561.0 2645.2 2675.8 2584.0 2323.9 1858.4 1050.3 459.4 215.2 152.4 
117.3 72.4 50.5 27.0 0.0 0.0 
857.6 868.3 889.7 917.2 955.0 1003.9 1064.6 1138.0 1204.8 1271.1 1345.0 1429.1 1521.4 1612.7 1697.3 
1780.4 1876.3 2008.9 2173.5 2358.6 2523.3 2638.5 2726.2 2789.5 2739.5 2511.1 2052.2 1309.3 578.7 266.7 177.9 
130.0 86.2 58.6 30.6 0.5 0.0 
857.6 871.4 892.3 918.8 956.5 1002.9 1058.0 1124.8 1194.6 1257.8 1332.8 1412.3 1507.7 1599.4 1700.4 
1786.6 1878.8 2004.3 2161.8 2363.7 2586.0 2768.0 2925.1 3048.0 3079.6 2929.2 2557.0 1823.8 899.9 389.5 223.3 
155.0 103.5 65.8 30.1 0.5 0.0 
857.6 870.3 890.2 917.2 957.0 1004.4 1055.9 1111.5 1176.8 1244.6 1312.4 1395.0 1489.8 1579.0 1683.6 
1779.9 1871.2 1986.4 2154.2 2369.8 2638.0 2885.8 3163.2 3366.6 3527.2 3540.5 3276.9 2704.3 1750.4 747.5 
343.6 212.1 129.5 74.4 35.7 1.0 0.0 
857.6 869.8 888.2 916.2 955.5 1002.9 1050.3 1102.3 1159.4 1226.2 1292.5 1366.9 1449.5 1543.9 1639.2 
1738.1 1847.7 1973.2 2135.3 2355.6 2642.1 2973.0 3300.8 3622.6 3941.7 4154.9 4181.4 3836.7 3101.0 1923.7 
749.5 265.6 138.2 78.5 31.1 1.5 0.0 
857.6 869.8 887.7 914.7 952.4 999.8 1051.3 1104.4 1158.4 1220.1 1287.4 1357.3 1428.6 1513.8 1620.9 
1732.5 1819.2 1923.2 2074.1 2269.4 2532.0 2854.2 3224.9 3655.7 4108.0 4525.5 4816.7 4835.5 4491.4 3662.3 
2449.9 1172.2 338.5 145.3 61.2 6.6 0.0 
857.6 869.3 886.6 913.7 950.9 997.3 1049.8 1103.9 1161.0 1218.1 1289.4 1357.3 1426.6 1509.2 1618.8 
1722.3 1805.4 1905.9 2053.2 2249.0 2510.0 2829.2 3193.3 3620.0 4078.4 4506.7 4812.1 4862.6 4537.8 3704.1 
2537.6 1381.2 401.3 155.0 60.7 7.1 0.0 
857.6 868.3 883.1 908.1 944.3 989.1 1042.2 1099.8 1155.9 1216.0 1283.8 1355.2 1420.5 1501.0 1597.4 
1691.7 1760.0 1868.1 2033.3 2252.6 2529.4 2845.0 3186.6 3556.8 3943.8 4326.2 4593.3 4680.0 4429.2 3610.8 
2583.0 1645.3 805.1 232.5 85.1 17.8 0.0 
857.6 864.2 877.0 898.4 932.0 973.3 1020.7 1070.7 1126.8 1182.9 1240.0 1293.5 1348.6 1408.7 1487.3 
1561.2 1641.2 1785.5 1989.0 2247.5 2545.7 2881.7 3232.0 3581.8 3957.5 4251.7 4419.0 4391.4 3933.1 3147.9 
2354.5 1464.8 603.7 205.5 93.3 28.6 0.0 
857.6 858.6 868.3 886.6 915.7 949.9 991.2 1033.0 1074.3 1116.6 1162.0 1197.7 1239.5 1282.3 1340.4 
1401.6 1498.0 1656.5 1877.8 2150.1 2477.9 2850.6 3249.9 3674.6 4060.0 4282.3 4287.9 3931.0 3127.5 2275.5 
1499.5 772.4 303.4 124.9 47.4 15.8 0.0 
857.6 861.7 869.3 886.6 914.2 949.9 984.0 1024.3 1061.5 1099.8 1136.0 1166.1 1199.7 1238.5 1290.5 
1354.7 1464.8 1621.9 1821.7 2066.5 2359.1 2693.1 3039.8 3374.8 3605.7 3667.9 3522.6 3111.2 2354.0 1627.5 
1011.1 499.2 213.1 97.9 41.8 14.3 0.0 
857.6 855.5 862.2 878.5 904.5 936.6 971.8 1008.5 1041.6 1074.3 1103.9 1126.3 1154.8 1191.5 1244.1 
1323.1 1428.6 1547.4 1680.0 1834.5 2031.3 2250.0 2480.5 2696.7 2814.9 2800.7 2647.7 2271.9 1697.3 1120.2 
658.7 320.2 160.1 82.6 43.8 21.4 0.0 
857.6 858.6 863.7 878.5 905.0 936.6 969.2 999.3 1024.8 1044.7 1063.6 1080.9 1105.9 1141.1 1164.5 
1167.1 1146.2 1101.3 1034.0 956.5 892.8 861.7 832.6 761.2 640.4 497.1 373.2 284.5 222.8 189.7 165.2 138.7 
112.2 89.7 62.2 31.6 0.0 
857.6 857.6 861.7 875.9 901.9 930.5 957.0 976.9 990.2 999.3 1008.0 1003.9 985.1 948.9 894.3 
821.4 730.1 627.1 530.3 454.8 395.7 353.3 320.7 295.2 274.8 253.9 233.5 215.7 198.8 184.1 165.2 143.8 117.8 
92.3 62.2 27.5 0.0 
857.6 860.6 864.7 879.5 903.5 926.9 940.7 946.8 953.4 952.9 936.6 903.0 849.9 782.1 696.0 
603.7 525.2 466.0 422.2 388.0 357.4 330.9 308.5 292.2 279.9 265.1 245.8 225.9 210.6 191.7 165.2 138.2 111.1 81.1 
51.0 10.7 0.0 
857.6 860.6 867.3 881.6 902.5 916.2 920.8 926.4 925.4 907.0 866.3 807.6 725.5 636.8 555.2 499.2 
463.0 434.4 406.4 380.9 351.3 324.8 312.0 305.9 298.3 281.4 259.5 242.7 242.7 231.5 202.4 169.3 127.5 95.9 54.0 4.6 
0.0 
857.6 855.0 864.7 879.5 894.3 899.4 905.5 911.1 896.8 854.5 794.9 713.3 621.0 545.0 493.0 455.8 
424.7 395.1 364.0 332.4 322.2 318.7 319.2 321.7 315.1 297.8 279.9 274.3 292.2 291.6 283.5 231.5 183.6 134.1 71.9 2.5 
0.0 
857.6 853.5 864.7 882.6 891.7 893.3 901.4 901.4 872.9 818.3 740.8 653.1 572.1 511.4 465.5 426.2 
390.6 351.8 318.7 307.4 300.8 299.3 304.4 309.5 301.8 289.1 276.3 289.1 298.8 291.6 268.7 219.8 181.0 134.1 68.3 1.0 
0.0 
857.6 854.0 867.8 888.2 893.3 894.3 902.5 893.3 853.0 788.8 707.2 620.5 548.6 492.5 442.1 397.7 
357.4 318.2 300.8 291.6 288.1 288.6 296.2 299.8 289.6 276.3 271.8 290.1 286.5 278.4 245.2 205.5 167.2 126.4 61.2 0.0 
0.0 
857.6 847.9 863.2 883.6 889.2 890.7 898.9 885.1 842.3 773.0 694.9 606.7 535.4 479.3 424.7 374.7 
331.9 300.3 288.1 280.9 279.4 282.0 287.6 291.1 286.0 282.0 287.1 309.5 304.4 278.4 234.5 194.3 152.4 106.1 50.0 0.0 
0.0 
857.6 845.9 860.6 881.0 887.2 889.2 896.3 883.1 839.7 776.0 691.4 603.2 535.9 477.2 421.1 372.2 
328.4 297.8 285.5 278.4 277.4 279.4 285.0 288.1 284.5 282.5 287.6 307.4 300.3 270.7 228.4 190.2 147.9 98.4 45.9 0.0 
0.0 
